PowerFlex® AC and DC Drives offer solutions for motor control applications from low to medium voltage and from simple to complex. Our motors are designed for optimum variable speed performance and service life. Our drives and motors are input/output control-matched to make it easy to select a combination for your requirements. Our drives and motors also work equally well separately.
![]() | The PowerFlex® family of AC drives offers a broad range of control modes, features, options, and packaging, as well as global voltages and many power ratings. With a consistent programming structure and common operator interface, PowerFlex drives ease programming and configuration, and reduce set-up time, training, and operation. PowerFlex Component-class AC drives deliver a cost-effective general-purpose solution for standalone machine level control applications and simple system integration. PowerFlex Architecture-class AC drives provide a broad set of features and application-specific parameters, and are ideal for high-performance applications. |
![]() | PowerFlex® 7000 Medium Voltage Drives enable soft-starting and variable-speed control of processes with high power demands. They help reduce energy costs, component count, maintenance and motor wear. |
![]() | PowerFlex® drives are motor control solutions that efficiently handle applications from low to medium voltage and from simple to highly demanding. These drives feature hardware, software and safety options. We also have industrial motors for optimum variable speed performance and service life. |
![]() |
| Our servo drive portfolio includes a wide variety of products that offer the right size and feature set to handle a broad range of applications. From single axis component drives to multi-axis modular drives, we offer solutions designed to help you simplify machine design while improving system performance. Our Integrated Motion drives fit seamlessly into the Logix platform for easy use and plug-and-play configurability. Network options and a choice of safety features are available. |
![]() | Allen-Bradley® Drive Software provides a basic Windows® Internet Explorer®-style interface for easy online programming, maintenance, and troubleshooting of your PowerFlex® drives. Drive software is available in a variety of configurations to meet your application needs. |
![]() | Our Industrial Motors are high quality and stand up to exceptional conditions such as the extreme thermal and electrical demands of low-speed high-torque applications. We have a wide selection of general-purpose and vector motors with NEMA Premium Efficient designs and optimum variable speed performance and service life. We also have durable motors for use in harsh environments. |
![]() | Servo Motors include a broad portfolio of Rotary Motors and Linear Motors. Our rotary motors comprise several series including the RDD-Series™ Direct Drive™, MP-Series™ of stainless steel, food grade, medium-inertia and low-inertia options, and the HPK-Series™ High-Power motors. Our linear motors include the LDC-Series™ and LDL-Series™ with no-wear. The servo motor families offer Smart Motor Technology to provide automatic identification of correct motor-to-drive connectivity. |
![]() | Our PowerFlex® 40P, 70, 700H, 700S and 750-Series AC drives are all available with optional Safe Torque-Off and Safe Speed Monitor functionality. These safety options can help reduce machine downtime and increase productivity. The safety drives help to protect both your personnel and equipment. Drives without a safety option can be configured with the MSR57P Safety Relay. |