Three-phase Power Media

Bulletin 280 ArmorConnect® Three-phase Power Media offers both mini and quick-change disconnect cables that provide a secure connection to the ArmorStart® Distributed Motor Controller. Connectors can be straight or right-angled and are physically keyed to prevent wiring mishaps. The three-phase power media components are rated for motor branch circuits per UL 2237.

Three-phase Power Media Connection Devices
  • Overview
  • What's New
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • One piece molded design construction
  • Three-phase tees and reducer offer flexibility in system design
  • Four-pin T-port connects a single drop line to the trunk
  • Simplified connections and industry standard cables for ease of installation
  • Factory molded connectors
  • Pre-wired cordsets and patchcords made with crush resistant cable

Additional Information

Learn more about the ArmorConnect® media options through the following overview videos:


New ArmorConnect Power Media Offers Flexibility and Faster Installation

Our new ArmorConnect® Power Media Extension offers custom cable lengths, field-installable connectors, and the same ratings as our existing ArmorConnect Power Media.

Power Media Extension Features

  • Field-installable three-phase connectors
  • Available in custom lengths
  • Available in male, female, and straight connectors
  • Extended three-phase trunk has fewer connections, has less potential for wiring errors, and is available in lengths up to 35 m (114 ft)
  • Extended length receptacle pigtail includes longer wire for more terminating flexibility in the panel

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
ArmorConnect Power and Control Media Specifications280PWR-TD001

Certifications

UL Listed (File No. E318496, Guide PVVA)

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
ArmorStart Brochure280-BR001
ArmorConnect Power Media Product Profile280-PP002
ArmorConnect Power and Control Media Specifications 280PWR-TD001A
More Connection System publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.