Allen-Bradley Allen-Bradley Home

Safety Connection Systems

Safety Connection Systems

Guardmaster® Safety t-ports/splitters, distribution boxes, and shorting plugs are parts of a quick-disconnect system that is dedicated to machine safety.

 

Features

Guardmaster® safety connection systems are designed to:

  • Reduce installation cost
  • Ease system expansion
  • Simplify troubleshooting
  • Promote system modularity
  • Provide for Safety PLC input expansion
  • Support systems up to Category 3 (per EN954-1)

Products

  • 898D Safety Wired T-Port, Dual-Channel, No Enunciation
  • 898D Safety Wired Distribution Box, Dual-Channel, N.C., No Enunciation
  • 898D Safety Wired Distribution Box, Dual-Channel, N.C./N.O., No Enunciation
  • 898D Safety Wired Distribution Box, Single-Channel N.C. plus Individual N.O. Enunciation
  • 889R Safety Wired Distribution Box, 8-port, Dual-Channel (2 N.C.) plus Individual N.O. Enunciation
  • 898D Safety Wired Distribution Box, 8-Pin, Two OSSD
  • 898D/R Safety Wired Shorting Plug
  • 888D Receptacles DC Micro, Male 4-Pin, 5-Pin or 8-Pin
  • 888R Receptacles AC Micro, Male 6-Pin

Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.