In-cabinet (RJ45) Connectors

Our In-cabinet (RJ45) Connectors for Ethernet are designed to withstand IP20 industrial applications while ensuring the integrity and performance of your network. Products include patchcords and cordsets, field attachable connectors, raw cable, crimp connectors and bulkhead adapters. Red cable jackets let you easily identify safety applications. Patchcords and cordsets have been mechanically and electrically tested using category 5e cables with category 6 connectors. These products easily connect with Allen-Bradley® Ethernet switches, programmable controllers, PanelView™ graphic terminals, and drives.

In-cabinet (RJ45) Connectors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

Unshielded Twisted Pair (UTP):

  • Robotic high flex TPE cable (four pair); tested to 10 million flexing cycles
  • Robotic high flex TPE cable (two pair); tested to 10 million flexing cycles
  • Polyvinylchloride (PVC) riser cable (four pair) for general purpose applications
  • Plenum cable (four pair) for air duct applications
  • 600V PVC rated cable (two and four pair)
  • Red cable jackets identify safety networks on your machines

Shielded Twisted Pair (STP):

  • PVC cable (four pair) for general purpose applications
  • Robotic high flex and halogen-free PUR cable (four pair); tested to 10 million flexing cycles
  • 600V rated cable (two and four pair); jacket is rated to 600V
  • Red cable jackets identify safety networks on your machines
  • Gigabit Cat 6 robotic high flex cable (four pair); tested to 10 million flexing cycles

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Ethernet Media Technical Data1585-TD001

Certifications

  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Industrial Ethernet Media Brochure1585-BR001
Essential Components: Connectivity and Ethernet Media Product Profile1585-PP004
Ethernet Connectivity Product Profile1585-PP003
Gigabit Ethernet Connectivity Product Profile1585-PP006
Ethernet Media Tech Data1585-TD001
More Ethernet Physical Media and Tools publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.