Pico (M8) Splitters & Tees

Bulletin 898P Pico (M8) Splitters and Tees include a single cable with male connector that splits into two female connectors, allowing you to connect two devices to a single I/O port.

Pico (M8) Splitters & Tees
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes two 3-pin female Pico to one 4-pin DC Micro connector to simplify wiring
  • Provides polyurethane (PUR) body which resists oil and chemicals
  • Includes ratcheting coupling nuts that resist vibration

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002

Certifications

Cable:

  • CSA Certified
  • UL Recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Connectivity & Network Media BrochureCONEC-BR001
Cordsets & Field Attachables Technical Data889-TD002
View all Connection System publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.