Pico (M8) Screw Terminals

Bulletin 871A Pico (M8) Screw Terminals are passive devices for use with raw cable. Available in male and female versions, these 4- and 5- pin models contain screw terminals or insulation displacement connectors (IDCs) for quick and easy assembly of custom cables on the plant floor. They are available for use with various cable diameters.

Pico (M8) Screw Terminals
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Field installable with no hand tools needed
  • Straight, male or female
  • Allows easy modification of existing cable installations
  • Insulation displacement technology for secure, reliable installation

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002

Certifications

  • CSA Certified
  • UL Recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Connectivity & Network Media BrochureCONEC-BR001
Cordsets & Field Attachables Technical Data889-TD002
View all Connection System publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.