![]() |
Bulletin 888P Pico (M8) Panel Mount Receptacles are built for bulkhead or panel installation. These 3- or 4-wire connectors, available in male or female versions, are ideal for use in enclosures and allow for custom wiring configurations. |
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Find catalog numbers, certifications, and specifications.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Build or verify a catalog number, and get information and CAD drawings for these products.