Pico (M8) Insulation Displacement Connectors

Bulletin 889P Pico (M8) Insulation Displacement Connectors (IDCs) make it easy to assemble custom QD cables on the plant floor. Connector-to-cable installation requires no tools. Simply insert the unstripped conductors into the connector body, and twist the connector ends together. The result is a durable, gas-tight electrical connection in a rugged IP67-rated housing. These connectors are available in male and female 3- or 4-pin configurations.

Pico (M8) Insulation Displacement Connectors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Provides field installationi with no hand tools needed
  • Allows easy modification of existing cable installations
  • Includes insulation displacement technology for secure and reliable installation
  • Offers metal body unit excellent in shielding applications

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002

Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Connectivity & Network Media BrochureCONEC-BR001
Cordsets & Field Attachables Technical Data889-TD002
View all Connection System publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.