Pico (M8) Distribution Boxes

Bulletin 898P Pico (M8) Distribution Boxes interface multiple devices to a control system through a single cable. Each passive box features internal-thread female receptacles (4, 6, 8, or 10 depending on model) for easy connection to quick-disconnect mating plugs. All boxes have status indicator versions for use with PNP (sourcing) inputs.

Pico (M8) Distribution Boxes
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes grey Pocan body that resists oil and chemicals
  • Offers side and top mounting holes for ease of installation
  • Provides polyurethane (PUR) and polyvinylchloride (PVC) cable rated to flex to 1 million cycles
  • OFfers status indicator versions
  • Includes snap-in markers for box and port identification that can be used with Allen-Bradley® 1492 Marking Systems

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Distribution Boxes Tech Data898-TD001

Certifications

  • CSA Certified
  • UL Recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Connectivity & Network Media BrochureCONEC-BR001
Distribution Boxes Technical Data898-TD001
View all Connection System publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.