Pico (M8) Cordsets & Patchcords

Bulletin 889P Pico (M8) Cordsets and Patchcords provide secure connections for high pin count field devices using M8 style connectors. Featuring an integral male connector on one end and flying leads on the other, cordsets provide fast and simple connectivity between field devices and terminal connections. Patchcords have a cable with integral connector at each end (one male, one female) and are an efficient way to couple connector-based field devices.

Pico (M8) Cordsets & Patchcords
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes nickel-plated brass coupling nuts on Pico (M8)
  • Offers micro (M12) standard 24 AWG conductor sizes
  • Offers straight and right-angle versions
  • Includes epoxy-coated zinc coupling nuts which provide durability
  • Provides highly visible yellow polyvinylchloride (PVC) jacket which resists oil and chemicals
  • Offers compact size for space limited applications

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002

Certifications

Cable:

  • CSA Certified
  • UL Recognized
  • UL 2238 Compliant

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
UL2238 Certification for Cordsets and Patchcords Product Profile889-PP003
Cordsets & Field Attachables Technical Data889-TD002
More Connection System publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.