Network Media includes connectivity devices for industrial networks including Ethernet, ControlNet™ and DeviceNet™. Devices include spools of raw cable, patchcords, cordsets, and a full line of accessories. Our network media components help ensure network performance while simplifying construction of your architecture.
![]() | ControlNet™ Network Media and connection devices provide flexibility when designing your network. ControlNet coax cable is a low-loss, RG-6 quad-shield coaxial cable for typical installations. ControlNet fiber media lets you extend a segment of your network, provides immunity to electromagnetic interference (EMI), and allows installation in a hazardous location. We offer a variety of connectors, taps, terminators, repeaters, and tools for coax and fiber systems. Choose the cable type based on the application and or environment where your system is being installed. |
![]() | DeviceNet™ Media includes thick and thin round or flat cable. Round cable, generally used for trunk cable, is available in bulk spools or pre-molded cordsets or patchcords. KwikLink™ flat media systems provide a simple modular cabling method using a flat four-wire trunk cable with Insulation Displacement Connectors (IDCs) that lessen your installation time and materials cost. |
![]() | We offer a complete portfolio of industrial-grade Ethernet physical media, including M12 Connectivity, industry standard Variant 1 Connectivity, and RJ45 Connectivity products. Our Ethernet media is specifically designed for use in harsh industrial environments, combining a specially-designed cable with rugged connector construction to ensure network integrity and performance. |
![]() | Bulletin 1788 Network MediaChecker analyzes your industrial communication network’s physical media. It works with all Allen-Bradley® NetLinx-based networks, including DeviceNet™, ControlNet™, Ethernet and EtherNet/IP™, as well as Data Highway Plus™ and Remote I/O networks. The Network MediaChecker quickly and easily detects common problems such as opens, shorts, miswired connectors, and missing network terminations. |