Mini Splitters & Tees

Bulletin 898N and 1485P Mini Splitters and Tees provide secure connections for proximity sensors, limit switches and photoelectric sensors. Connectors can be straight or right–angled and are physically keyed to prevent wiring mishaps. Our mini style cabling options include cordsets with integral male or female connector at one end and flying leads at the other. Our patchcord options include cable with integral connector at each end (one male, one female).

Mini Splitters & Tees
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Offers 6, 12 and 20 ft lengths (standard)
  • Offers 2-, 3-, 4- and 6-pin connector types
  • Includes heavy-duty STOOW 16 AWG or standard 18 AWG cables
  • Provides highly visible yellow polyvinylchloride (PVC) jacket which resists oil and chemicals
  • Includes coiled cords
  • Includes 16 AWG: 600V
  • 18 AWG: 300V

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002

Certifications

  • CSA Certified
  • UL Recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002
More Connection System publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.