Mini-Plus Panel Mount Receptacles

Bulletin 888N Mini-plus Panel Mount Receptacles are designed for bulkhead or panel installation. Available in male or female, these receptacles feature ½ in. 14 NPT threads and heavy-duty 16 AWG conductors.

Mini-Plus Panel Mount Receptacles
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes 16 AWG conductors
  • Includes female bulkhead receptacles
  • Offers 3-, 4-, 5- or 6-pin configurations
  • Includes 1/2 in. 14 NPT threads

Mini-Plus Connection Systems

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002

Certifications

  • CSA Certified
  • UL Recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Connectivity & Network Media BrochureCONEC-BR001
View all Connection System publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.