Mini-Plus Cordsets & Patchcords

Bulletin 889N Mini-plus Cordsets and Patchcords provide secure connections for devices using up to 12 pins. The polyvinylchloride (PVC) overmolded connectors can be straight or right-angled and are physically keyed to prevent wiring mishaps.

Mini-Plus Cordsets & Patchcords
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes heavy duty STOOW 16 AWG cables
  • Provides highly visible yellow polyvinylchloride (PVC) jacket resists oil and chemicals
  • Offers a one-piece molded body design

Mini-Plus Connection Systems

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002

Certifications

  • CSA Certified
  • UL Recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002
More Connection System publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.