Mini Cordsets & Patchcords

Bulletin 889N Mini Cordsets and Patchcords provide secure connections for proximity sensors, limit switches and photoelectric sensors. Mini style cabling options include cordsets with integral male or female connector at one end and flying leads at the other. Cabling options for Patchcords include integral connector at each end (one male, one female).

Mini Cordsets & Patchcords
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes general purpose 18 AWG cables
  • Provides highly visible yellow polyvinylchloride (PVC) jacket resists oil and chemicals
  • Offers 2-, 3-, 4-, 5-, and 6-pin configurations
  • Includes ratcheting coupling nut which resists vibration

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002

Certifications

  • CSA Certified
  • UL Recognized
  • UL 2238 Compliant

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
UL2238 Certification for Cordsets and Patchcords Product ProfileHTTP://LITERATURE.ROCKWELLAUTOMATION.COM/IDC/GROUPS/LITERATURE/DOCUMENTS/PP/889-PP003_-EN-P.PDF
Cordsets & Field Attachables Technical Data889-TD002
More Connection System publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.