IDC Receptacles

IDC Receptacles offer the convenience of IDC connections in receptacles form for bulkhead or panel installation. This 4-wire zinc die-cast connector is ideal for terminating wires to enclosures with the flexibility of field customization.

IDC Receptacles
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Allows field installation with no hand tools needed
  • Includes 24…22 AWG conductors
  • Offers 4-pin configuration
  • Includes PG9
  • Provides a Viton® o-ring
  • Allows easy modification of existing cable installations
  • Offers insulation displacement technology for secure and reliable installation

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002

Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Connectivity & Network Media BrochureCONEC-BR001
Cordsets & Field Attachables Technical Data889-TD002
View all Connection System publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.