Ethernet Cable Spools

Bulletin 1585 Ethernet Cable Spools supply a reliable network connection in harsh surroundings. The high speed data rate allows more data to be transferred within a shorter period of time. Red cable jackets let you easily identify safety applications. We offer unshielded twisted pair, shielded twisted pair, and 600V cables.

Ethernet Cable Spools
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

1585 Shielded or Unshielded Twisted Pair Cable Spools

  • Four- and eight-conductor styles
  • Twisted pair unshielded cable types, Cat 5e
  • Twisted pairs maintain signal balance through cable to provide high noise immunity and return loss
  • Designed to ODVA EtherNet/IP™ specifications and ISO IEC 24702
  • Suitable for high noise environments M3I3C3E3
  • Riser polyvinylchloride (PVC) cables used for general purpose environments
  • Red cable jackets identify safety networks on your machines

1585 600V Ethernet Cable Spools

  • Foil and braided shield, PVC, four- and eight-conductor (two and four pair) styles
  • 600V PVC cable designed to support high voltage applications
  • On-Machine rated cable for use in a cable tray shared with high voltage power cables
  • RJ45 insulation displacement connector available for field terminations
  • Red cable jackets identify safety networks on your machines

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Ethernet Media Technical Data1585-TD001

Certifications

Unshielded twisted pair and shielded twisted pair:

  • CEC
  • UL Listed

600V Ethernet cable:

  • cUL Listed
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Industrial Ethernet Media Brochure1585-BR001
Ethernet Connectivity Product Profile1585-PP003
Essential Components: Connectivity and Ethernet Media Product Profile1585-PP004
Ethernet Media Technical Data1585-TD001
EtherNet/IP Benefits of Industrial Connectivity in Industrial Applications White Paper1585-WP001
EtherNet/IP Media Planning and Installation Manual00148R0
Motor Control Center Architecture Diagram Quick ReferenceIASIMP-QR016
Integrated Architecture Recommended Literature Reference ManualIASIMP-RM001
More Connection System publications in Literature LibraryAll Languages
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
  • IA Bookshelf [PDF] — View recommended literature for the Integrated Architecture™ system.
  • Integrated Architecture Podcasts — Select from a list of podcasts to learn more about the Integrated Architecture system.
  • Popular Configuration Drawings — Use these tools to understand the basic performance, capacity, and configuration of the Integrated Architecture system.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.