EAC Micro Receptacles

Bulletin 888 EAC Micro quick-disconnect cables provide secure connections for proximity sensors, photoelectric sensors and other field devices. Connectors can be straight or right-angled and are physically keyed to prevent wiring mishaps.

EAC Micro Receptacles
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes 22 AWG conductors
  • Includes male bulkhead receptacles
  • Offers 3- or 4-wire configuration
  • Includes M14 x 1 mounting threads

EAC Micro Connection Systems

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002

Certifications

  • CSA Certified
  • UL Recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Connectivity & Network Media BrochureCONEC-BR001
Cordsets & Field Attachables Technical Data889-TD002
View all Connection System publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.