DeviceNet Round Media

Thick and thin round cable (generally used for trunk and drop cable, respectively) are available in bulk spools or pre-molded cordsets or patchcords. We offer a wide variety of rugged, durable connectivity components for use in round cable systems. These components include t-Ports, DeviceBox™, DevicePort™, PowerTap™ and a multitude of other accessories. Stainless steel versions of round cable system components are also available for harsh industrial applications.

DeviceNet Round Media Connection Devices
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Polyvinylchloride (PVC) jacket resists oil and chemicals
  • Watertight connections (NEMA 4, 6P; IP 67)
  • Gold plated contacts
  • Ratcheting coupling nut resists vibration

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
DeviceNet Media System Technical Data1485-TD001

Certifications

  • CSA Certified
  • UL Recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
DeviceNet Media System Technical Data1485-TD001
DeviceNet Media Design Installation GuideDNET-UM072
More DeviceNet Physical Media and Tools publications in Literature LibraryAll Languages