DeviceNet Flat Media

The KwikLink™ flat media system provides a simple, modular cabling method with its flat four-wire cable and Insulation Displacement Connectors (IDCs). Designed to provide up to 50% savings in installation costs by offering a drastic reduction in labor and materials, the KwikLink system lets you add nodes to the network without severing the trunkline. Cutting or stripping of the trunkline is eliminated, as is the need for predetermined cable lengths. KwikLink offers maximum simplicity while still supporting 64 nodes. A full complement of accessories is available for the KwikLink flat media system.

DeviceNet Flat Media Connection Devices
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Physical key to ensure proper connection alignment
  • Sized to fit inside 1-in. conduit
  • Highly pliable polyvinylchloride (PVC) jacket material

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
DeviceNet Media System Technical Data1485-TD001

Certifications

  • CSA Certified
  • UL Recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
1485P KwikLink Lite DeviceNet Media Product Profile1485P-PP002
DeviceNet Media System Technical Data1485-TD001
DeviceNet Media Design Installation GuideDNET-UM072
DeviceNet System Quick ReferenceDNET-QR001
More DeviceNet Physical Media and Tools publications in Literature LibraryAll Languages