DIN Valve Cordsets & Patchcords

Our Bulletin 889 DIN Valve Cordsets & Patchcords provide quick-disconnect capability for standard valves and other devices. Optional built-in surge protection circuitry protects the solenoid coils within the field devices from potentially disruptive current spikes. Cordsets feature DIN connector to flying leads. Patchcords provide DIN to M12 connectivity.

Bulletin 889 DIN Valve Cordsets & Patchcords
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Conforms to DIN 175301-803/DIN 43650
  • Offers assortment of sizes (8…18 mm) and wiring configurations
  • Includes black polyvinylchloride (PVC) cable jacket which resists oil and chemicals
  • Offers a built-in surge suppression option to help isolate and alleviate signal noise problems
  • Includes optional status indicators
  • Includes NEMA 6 and IP67 certifications

DIN Valve Connection Systems

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002

Certifications

  • CSA Certified
  • UL Recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002
More Connection System publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.