![]() |
Bulletin 889 DIN Valve Field-attachable Connectors allow for the creation and customization of quick-disconnect cables on the plant floor for standard valves and other devices. Available in a variety of sizes and wiring configurations, these products provide standard connectivity and environmental protection. Optional built-in surge protection circuitry protects the solenoid coils within the field devices from potentially disruptive current spikes. |
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Find catalog numbers, certifications, and specifications.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Build or verify a catalog number, and get information and CAD drawings for these products.