Splitters & Tees

Our splitters & tees are designed for use with dual input distribution boxes and MaXum™ distributed I/O. Splitters and tees allow two field devices to be interfaced with a single I/O port. The polyurethane (PUR) insulated body offers resistance to oil and chemicals. The ratcheting coupling nuts provide superior vibration resistance.

Splitters & Tees
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Provides standard wiring models with or without pin 5 designed for use with dual input distribution boxes and IP67 distributed I/O
  • Provides standard wiring with pin 5 version specifically keyed for MDSA applications
  • Includes individual power wiring version for use with dual input distributed I/O with point-level diagnostics
  • Includes tap-style wiring version used for DeviceNet™ and micro auxiliary power applications

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002

Certifications

  • CSA Certified
  • UL Recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002
More Connection System publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.