Bulletin 888 DC Micro (M12) Panel Mount Receptacles

DC Micro (M12) Panel Mount Receptacles

Our Bulletin 888 DC Micro (M12) Panel Mount Receptacles are die-cast connectors ideal for use in enclosures or for creating custom wiring configurations. Their modular design provides panel-mount capability, helps keep things neat and organized, and allows simple replacement in areas where cables are likely to be damaged or replaced frequently.

  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes standard 12-inch lead (additional lengths available)
  • Offers single keyway
  • Includes anodized aluminum shell
  • Includes 22 AWG conductors
  • Includes female and male bulkhead receptacles
  • Offers 3-, 4-, 5-, or 8-pin configuration
  • Offers 1/4 in., 1/2 in., M14, or PG 9 mounting threads
  • Offers rear mount receptacles available in 3- 4- and 5-pin configuration
  • Includes I.E.C. color code

Specifications

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002

Certifications


  • CSA Certified
  • UL Recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Looking for Additional Information?

To find additional product information (CAD drawing files, 3D models, etc.) enter the complete catalog number (including dashes) below.

Documentation

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002
View all Connection System publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.