DC Micro (M12) Insulation Displacement Connectors

Our Bulletin 871A and 889 DC Micro (M12) Insulation Displacement Connectors are used with raw cable to create quick connections on the plant floor. IDC installation requires no tools. Simply insert the unstripped conductors into the connector body, and twist the connector ends together. The result is a durable, gas-tight electrical connection in a rugged IP67-rated housing. These connectors are available in male and female 3- or 4-pin configurations, and in straight and right-angle versions.

Bulletin 871A and 889 DC Micro (M12) Insulation Displacement Connectors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Provides Insulation Displacement Connection (IDC) technology for quick, reliable connections
  • Offers field installable with no hand tools needed
  • Allows easy modification of existing cable installations
  • Includes metal body unit for use in shielding applications

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002

Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002
More Connection System publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.