Our Bulletin 889 DC Micro (M12) Cordsets & Patchcords provide secure connections for proximity sensors, limit switches, photoelectric sensors and other field devices. Available with straight or right-angle 4- or 5-pin overmolded connectors, these cables feature a choice of materials and jacket colors, including red to identify safety applications. Some models include braided shielding for noise reduction and status indicators for power and output status indication.
Overview
- Includes multiple jacket types: PVC, PUR, TPE, Toughlink™, and Toughweld™
- Offers standard 1, 2, 5, and 10 m (3.3, 6.6, 16.4, and 32.8 ft) lengths
- Offers standard 16, 18, 22, and 24 AWG cable
- Includes ratcheting coupling nut for added vibration resistance
- Offers DC micro-to-mini and DC micro-to-pico cable models
- Offers red cable jackets to identify safety networks on your machines
Product Selection
BETA
BETA
Catalog Number | Description | Best Selling | Lifecycle | Quick Actions |
---|---|---|---|---|
889P-N3UB-2 | CORDSET, PICO | Active | ||
889N-F4AENV-6F | Mini Cable,Female, Straight (Int Threads),Female, Straight (int threads),4-Pins,Standard Materials,4-Pins,Mini / Mini Plus,Male, Right Angle (int. threa),Mini,Right Angle,Male(Int. Threads),Same as First End,PVC Cbl, Yellow, UnShld,18AWG,PVC Cable, Yellow, 18AWG,Patchcord,Standard,6 ft | Active | ||
889N-F4AF-6F | 889 Mini Cable | Active | ||
889N-R3HFNV-6F | Mini Cable,Female, Rt Angle (Int Threads),Female, Right Angle (int threa,Standard Materials,3-Pins,3-Pins,Mini / Mini Plus,Male, Right Angle (int. threa),Mini,Right Angle,Male(Int. Threads),Same as First End,ToughLink Cbl, UnShld,16AWG,ToughLink Cable, 16AWG,Patchcord,Standard,6 ft | Active | ||
889N-R4HFNV-6F | Mini Cable,Female, Rt Angle (Int Threads),Female, Right Angle (int threa,4-Pins,Standard Materials,4-Pins,Mini / Mini Plus,Male, Right Angle (int. threa),Mini,Right Angle,Male(Int. Threads),Same as First End,ToughLink Cbl, UnShld,16AWG,ToughLink Cable, 16AWG,Patchcord,Standard,6 ft | Active |
- Catalog Number
- 889P-N3UB-2
- Description
- CORDSET, PICO
- Lifecycle
- Active
- Catalog Number
- 889N-F4AENV-6F
- Description
- Mini Cable,Female, Straight (Int Threads),Female, Straight (int threads),4-Pins,Standard Materials,4-Pins,Mini / Mini Plus,Male, Right Angle (int. threa),Mini,Right Angle,Male(Int. Threads),Same as First End,PVC Cbl, Yellow, UnShld,18AWG,PVC Cable, Yellow, 18AWG,Patchcord,Standard,6 ft
- Lifecycle
- Active
- Catalog Number
- 889N-F4AF-6F
- Description
- 889 Mini Cable
- Lifecycle
- Active
- Catalog Number
- 889N-R3HFNV-6F
- Description
- Mini Cable,Female, Rt Angle (Int Threads),Female, Right Angle (int threa,Standard Materials,3-Pins,3-Pins,Mini / Mini Plus,Male, Right Angle (int. threa),Mini,Right Angle,Male(Int. Threads),Same as First End,ToughLink Cbl, UnShld,16AWG,ToughLink Cable, 16AWG,Patchcord,Standard,6 ft
- Lifecycle
- Active
- Catalog Number
- 889N-R4HFNV-6F
- Description
- Mini Cable,Female, Rt Angle (Int Threads),Female, Right Angle (int threa,4-Pins,Standard Materials,4-Pins,Mini / Mini Plus,Male, Right Angle (int. threa),Mini,Right Angle,Male(Int. Threads),Same as First End,ToughLink Cbl, UnShld,16AWG,ToughLink Cable, 16AWG,Patchcord,Standard,6 ft
- Lifecycle
- Active
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 | |
UL2238 Certification for Cordsets and Patchcords Product Profile | 889-PP003 | |
Essential Components: Connectivity and Ethernet Media Product Profile | 1585-PP004 |
Certifications
-
CSA Certified
-
UL Recognized
- UL 2238 Compliant
You may also be interested in