ControlNet Network Media

ControlNet™ Network Media and connection devices provide flexibility when designing your network. ControlNet coax cable is a low-loss, RG-6 quad-shield coaxial cable for typical installations. ControlNet fiber media lets you extend a segment of your network, provides immunity to electromagnetic interference (EMI), and allows installation in a hazardous location. We offer a variety of connectors, taps, terminators, repeaters, and tools for coax and fiber systems. Choose the cable type based on the application and or environment where your system is being installed.

ControlNet Network Media Connection Devices
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Available in high-flex and standard polyvinylchloride (PVC)
  • Includes 200 micron cable
  • Available in 10, 20, 30, 60, 100 and 300 m lengths
  • Use with the 1786-RPFS repeater
  • Use a repeater adapter to supply a maximum of 1.6 A @ 5V DC of current to power the repeater modules

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
ControlNet Media Technical Data1786-TD007

Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
ControlNet Media Technical Data1786-TD007
ControlNet Coax Media Planning and Installation GuideCNET-IN002
ControlNet Ex Media Planning and Installation GuideCNET-IN003
ControlNet Fiber Media Planning and Installation GuideCNET-IN001
ControlNet IP67 Tap and Cable Assembly Kit Installation Instructions1786-IN017
Industrial Automation Wiring and Grounding Guidelines1770-IN041
ControlNet Modules in Logix5000 Control Systems User ManualCNET-UM001
ControlNet NetChecker User Manual1788-UM001
NetLinx MediaChecker User Manual1788-UM002
ControlLogix System User Manual1756-UM001
ControlNet Media System Components ListAG-PA002
Integrated Architecture Recommended Literature Reference ManualIASIMP-RM001
More ControlNet Physical Media and Tools publications in Literature LibraryAll Languages
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
  • IA Bookshelf [PDF] — View recommended literature for the Integrated Architecture™ system.
  • Integrated Architecture Podcasts — Select from a list of podcasts to learn more about the Integrated Architecture system.
  • Popular Configuration Drawings — Use these tools to understand the basic performance, capacity, and configuration of the Integrated Architecture system.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.