Control Power Media

Our Bulletin 888/889 Control Power Media connection devices offer mini disconnect cables that provide a secure connection to the ArmorStart® Distributed Motor Controller. The control power media components are a 6-pin/5-used configuration to prevent mis-wiring with network connectors.

Bulletin 888/889 Control Power Media Connection Devices
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • One piece molded design construction
  • Cabling options include cordsets and patchcords
  • Control power tees offer flexibility in system design
  • Receptacles provide termination points at the panel and at the ArmorStart® Distributed Motor Controller
  • Female receptacles can be used for a panel mount connection
  • Male receptacles can be used for a quick disconnect at the ArmorStart® Distributed Motor Controller with gland plate design
  • Connectors are straight or right-angled and are physically keyed to prevent wiring mishaps

Additional Information

Learn more about the ArmorConnect® media options through the following overview videos:


To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
ArmorConnect Power and Control Media Specifications280PWR-TD001

Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
ArmorStart Brochure280-BR001
ArmorConnect Power Media Product Profile280-PP002
ArmorConnect Power and Control Media Specifications280PWR-TD001
More ArmorStart Distributed Starter publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.