Allen-Bradley Allen-Bradley Home

Cordsets & Field Attachables

Cables and Cordsets provide secure connections for proximity sensors, limit switches, photoelectric sensors, and other field devices. We offer a broad line of cordsets (connectors at each end) and patchcords (connector at one end, leads on the other), splitters and tees, distribution boxes, V- and Y-cables, field-attachable connectors and panel-mount receptacles. These components are available in a variety of connector configurations and housing materials.

AC Micro (1/2 Inch)

Bulletin 889R AC Micro (1/2 Inch)

AC Micro (1/2") Connection Systems feature industry standard 2-, 3-, 4-, 5-, or 8-pin connectors for your DC-powered components. Cordsets and patchcords feature overmolded connectors and are available in a variety of configurations. A full complement of splitters and tees, distribution boxes, V- and Y-cables, field attachable connectors and panel mount receptacles round out the line and add even more flexibility to your field wiring.

DC Micro (M12)

Bulletin 889D DC Micro (M12)

DC Micro (M12) Connection Systems feature industry standard 2-, 3-, 4-, 5-, or 8-pin connectors for your DC-powered components. Cordsets and patchcords feature overmolded connectors and are available in a variety of configurations to suit a wide range of applications and environments. A full complement of splitters and tees, distribution boxes, V- and Y-cables, field-attachable connectors, and panel-mount receptacles round out the line and add even more flexibility to your field wiring.

EAC Micro

Bulletin 889B EAC Micro Cordsets & Patchcords

Bulletin 889 EAC Micro Cordsets and Receptacles provide secure connections for proximity sensors, photoelectric sensors and other field devices. Connectors are available in straight or right-angled configurations and are physically keyed to prevent wiring mishaps.

M23 Devices

Bulletin 889M M23 Cables & Cordsets

M23 Connection Devices feature industry standard 12- and 19-pin connectors for robust connections in high pin-density applications. Use our M23 connection devices with safety switches or for transferring a bundle of discrete signals from a distribution box or controller. We offer cordsets and patchcords, solder field-attachable connectors, and panel mount receptacles.

 

Mini (7/8 Inch)

Bulletin 889N Mini Connection Devices (7/8 Inch)

Mini (7/8") Connection Devices include cordsets, patchcords, distribution boxes, splitters and tees, field-attachable connectors, and panel mount receptacles. Industry standard 2-, 3-, 4-, 5- or 6-pin connectors are ideal for higher power applications. Mini-style cordsets and patchcords are available in standard lengths with alternate wire color coding (US, US automotive and IEC) or in a heavy-duty STOOW-A cable jacket.

Mini-Plus (1-Inch, 1-1/8-Inch)

Bulletin 889N Mini-Plus (1 inch, 1-1/8 inch)

Mini-plus Connection Devices combine heavy-duty patchcords, cordsets, and panel-mount receptacles to provide secure connections for devices using up to 12 pins.

Pico (M8)

Bulletin 889P Pico (M8) Cables & Cordsets

Pico (M8) Connection Systems include cordsets, patchcords, distribution boxes, splitters, V-cables, field-attachable connectors and panel mount receptacles. Our devices feature industry standard 3- or 4-pin connectors in either thread-on or snap-on styles with straight or right-angle configurations. Cordsets and patchcords feature overmolded connectors and are available in a variety of lengths and cable jacket materials.

Cable Spools

Cable Spools

Many of the cables available in cordset and patchcord form are available in cable spool form. When combined with field-attachable connectors, spools of raw cable provide enhanced flexibility while allowing for the quick and simple installation characteristic of a fully connector-based system.

DIN Valve Connectors

Bulletin 889 DIN Valve Connectors

DIN Valve Connectivity includes field attachable connectors and cables that provide a secure connection in industrial hydraulic and pneumatic applications involving solenoid valves and pressure switches. Available in a variety of sizes and wiring configurations, these products provide standard connectivity and environmental protection. Some models incorporate surge protection circuitry that protects the solenoid coils within other devices from potentially harmful current spikes.