Cable Spools

Our Bulletin 889 Cable Spools can combine with field-attachable connectors to provide enhanced flexibility which allows for quick and simple installation typical of a full connector-based system. Red cable jackets let you easily identify safety applications.

Bulletin 889 Cable Spools
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

889 Cable Spools, 22 AWG and 18 AWG PVC

  • Offer 3-, 4-, 5-, and 6-conductor AWM styles
  • Include 22 AWG or 18 AWG conductors
  • Include IEC or automotive color-coded conductors
  • Offer braided shielded or unshielded versions
  • Offer yellow, blue, black, and red polyvinylchloride (PVC) cable jackets

889 Cable Spools, PUR 22 AWG and TPE 18 AWG

  • Offer 4- or 5-conductor AWM styles
  • Include 22 AWG or 18 AWG conductors
  • Include IEC color-coded conductors
  • Offer flex-rated cable design tested to 8 million cycles
  • Include yellow cable jackets resist oil and chemicals
  • Include red cable jackets identify safety networks on your machines
  • Offer TPE jacket which resists weld-slag

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002

Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Essential Components: Connectivity and Ethernet Media Product Profile1585-PP004
Cordsets & Field Attachables Technical Data889-TD002
More Connection System publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.