Auxiliary Power Media

Our Bulletin 1485 Auxiliary Power Media connection devices are based on a 4–pin connector system and is used to provide 24V DC power to I/O modules and other devices separately from network power. Running separate power to these devices is typically used for I/O devices with output connections to prevent power supply interruption due to switching of outputs. However, some devices require separate auxiliary power to power them regardless of the presence of outputs.

Bulletin 1485 Auxiliary Power Media Connection Devices
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Can provide power through only one pair of the four available contacts, so the other available pair can be used for single channel E-stop
  • E-stop T-ports and shorting plugs are red for easy identification
  • Many end devices, including Rockwell Automation® hardened I/O products, use a different pin numbering convention for 4-pin mini connections than that used on physical media products
  • Both conventions have the same color code going to the same spot but they use a different pin numbering designation

Additional Information

Learn more about the ArmorConnect® media options through the following overview videos:


To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CSA Certified
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleDownload
View all Connection System publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.