AC Micro Screw Terminals

Our Bulletin 871A and 889 AC Micro Screw Terminals are passive field-installable connectors for use with raw cable. Our 3-pin style terminal chambers contain screw terminals for quick and easy assembly of custom QD cables on the plant floor. Terminal chambers can be male or female, straight or right-angled, and are available for various cable diameters.

Bulletin 871A and 889 AC Micro Screw Terminals
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Offers field installable options
  • Includes screw terminals which provide simple and secure installation
  • Allows easy modification of existing cable installations

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002

Certifications

  • CSA Certified
  • UL Recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Connectivity & Network Media BrochureCONEC-BR001
Cordsets & Field Attachables Technical Data889-TD002
View all Connection System publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.