AC Micro Panel Mount Receptacles

Our Bulletin 888 AC Micro Panel Mount Receptacles are designed for bulkhead or panel installation. They are available in 3-, 4- and 5-pin dual keyway versions, male or female, with 1/2 in. NPT or M14x1 threads for quick and easy connection to quick-disconnect mating plugs.

Bulletin 888 AC Micro Panel Mount Receptacles
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes male and female bulkhead receptacles
  • Includes standard 22 AWG conductors
  • Includes anodized aluminum shell
  • Provides standard US automotive color code
  • Offers 3-, 4-, 5- or 6-pin configuration
  • Offers 1/2 in. 14 NPT or 1/4 in. 18 NPT threads

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002

Certifications

  • CSA Certified
  • UL Recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002
View all Connection System publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.