AC Micro Distribution Boxes

Our Bulletin 898 AC Micro Distribution Boxes are passive and allow multiple devices to be connected to a control system through a single pigtail. Each box features internal-thread female receptacles (4, 6 or 8, depending on model) for quick and easy connection with quick-disconnect mating plugs.

Bulletin 889 AC Micro Distribution Boxes
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes multiple parallel wired 3-pin AC micro connectors
  • Includes highly visible yellow PET body which resists oil and chemicals

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Distribution Boxes Tech Data898-TD001

Certifications

  • CSA Certified
  • UL Recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Connectivity & Network Media BrochureCONEC-BR001
Distribution Boxes Technical Data898-TD001
View all Connection System publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.