AC Micro Cordsets & Patchcords

Our Bulletin 889 AC Micro Cordsets provide secure connection for proximity sensors, limit switches, photoelectric sensors, and other field devices. Cables can be 22 AWG or 18 AWG, shielded or unshielded with straight or right-angled connectors. Special coiled cables are also available for applications involving moving equipment.

Bulletin 889 AC Micro Cordsets & Patchcords
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes 18 or 22 AWG, PVC, 18 AWG, ToughWeld™, 20 AWG, Coil Cables, PVC
  • Provides highly visible yellow polyvinylchloride (PVC) jacket resists oil and chemicals
  • Provides heavy-duty re-enforcing braiding used as a grounded shield reduces noise
  • Includes ratcheting coupling nut which resists vibration

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Cordsets & Field Attachables Technical Data889-TD002

Certifications

  • CSA Certified
  • UL Recognized
  • UL 2238 Compliant

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
UL2238 Certification for Cordsets and Patchcords Product Profile889-PP003
Cordsets & Field Attachables Technical Data889-TD002
More Connection System publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.