Connection Devices include Network Media for Ethernet, ControlNet™, DeviceNet™, Power Media, and Safety Connection Systems. We offer many products for DC Micro (M12), AC Micro (1/2"), MiniPlus (1", 1-1/8"), Mini (7/8"), Pico (M8), and M23: cordsets, patchcords, V- and Y-cables, splitters, field attachable connectors, and receptacles. Our I/O Wiring Systems include interface modules and cables that connect through pre-wired cables to digital and analog I/O. We offer several IEC and NEMA terminal blocks to meet your needs.
![]() | Bulletin 1492 I/O Wiring Systems include interface modules and cables that connect through pre-wired cables to digital and analog I/O. |
![]() | Cables and Cordsets provide secure connections for proximity sensors, limit switches, photoelectric sensors, and other field devices. We offer a broad line of cordsets (connectors at each end) and patchcords (connector at one end, leads on the other), splitters and tees, distribution boxes, V- and Y-cables, field-attachable connectors and panel-mount receptacles. These components are available in a variety of connector configurations and housing materials. |
![]() | Guardmaster® Safety t-ports/splitters, distribution boxes, and shorting plugs are parts of a quick-disconnect system that is dedicated to machine safety.
|
![]() | Network Media includes connectivity devices for industrial networks including Ethernet, ControlNet™ and DeviceNet™. Devices include spools of raw cable, patchcords, cordsets, and a full line of accessories. Our network media components help ensure network performance while simplifying construction of your architecture. |
![]() | Power Media Connection Devices are plug-and-play style connectors that provide power for three-phase motor branch circuits, ArmorStart® distributed motor controllers, and 24V DC power to auxiliary devices separate from network power. Our connection devices include cordsets, patchcords, trunk cables, drop cables, tees and reducers, receptacles, and shorting plugs. |
![]() | Terminal Blocks Connection Systems include screw-type IEC, spring-type IEC, IEC terminal block accessories, NEMA terminal blocks, NEMA terminal block accessories, finger-safe terminal blocks, and panel mount terminal blocks. We offer many terminal block products including double level plug-in, thermocouple, tab-connect feed through, grounding, space-saver feed through, fuse, sensor, plug-in connection, multi-circuit, mini, single circuit, neutral disconnect, isolation and more. |
![]() | Our Guardmaster® Safety Connection Systems are complete wiring solutions dedicated to machine safety. These quick disconnect-based systems consist of safety wired T-Ports and distribution boxes as well as patchcords and shorting plugs. Specifically intended for use with dry-contact safety switches, safety connection devices provide flexible connections with excellent reliability between safety interlock switches, E-stops, cable pull switches and safety relays. Our finger-safe terminal blocks are available in several styles and have recessed terminals for your protection. |