Temperature modules measure either Resistance Temperature Detectors (RTDs) or grounded or isolated thermocouples. These modules report and/or alarm on the measured temperature, the rate of change for each channel, and the difference between adjacent channels.
![]() | The XM® 361 Universal Temperature Modules are intelligent 6-channel monitors. Each channel can measure either a Resistance Temperature Detector (RTD) or an isolated thermocouple. |
![]() | The XM® 362 Isolated Thermocouple Temperature Modules are intelligent 6-channel monitors. They measure grounded or isolated thermocouples. These modules provide 250V DC of channel-to-channel isolation and are specifically designed to measure temperature with thermocouple inputs. |