Eddy Current Probe Systems

Our Bulletin 1442 Eddy Current Probe Systems include a linear range of 0.25...29 mm (9.8...1142 mils). They are suited for shaft vibration, phase/speed reference, and rotor/thrust position measurements.

Bulletin 1442 Eddy Current Probe Systems
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Suitable for vibration, speed/acceleration, rotor/position, and differential expansion measurements
  • Offers non-contact pick-up probe, extension cable, and driver system
  • Fully API-670 compliant
  • Offers sensor tip diameters from 5...50 mm (0.20...1.97 in.)
  • Includes linear ranges from tip from 0.25...29 mm (9.8...1142 mils)
  • Offers frequency response from DC to 10 Hz (-3 dB)
  • Includes color-coding to assure appropriately matched probes, extension cables, and drivers

Condition Monitoring Sensors

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
1442 Eddy Probe Systems Specifications Technical Data1442-TD001

Certifications

  • CE
  • CSA
  • C-Tick
  • EX

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
1442 Eddy Probe Systems Specifications Technical Data1442-TD001
Bulletin 1442 Eddy Current Probe System User ManualICM-UM004
More Sensors publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Integrated Architecture Podcasts — Select from a list of podcasts to learn more about the Integrated Architecture™ system.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.