Position modules provide static turbine supervisory position measurements, including axial position (thrust), valve position, differential expansion, and case expansion.
![]() | The XM® 320 Position Modules are general-purpose monitors that accept inputs from a variety of measurement devices. These modules can collect trend data on events and can monitor as many as two alarms, making them complete position monitoring systems. They can operate stand-alone or on DeviceNet™ networks to provide real-time data and status information to other XM modules, programmable controllers, distributed control systems, and condition monitoring systems. |