Our portable instruments are designed to support your predictive maintenance efforts and to provide key machinery vibration diagnostics. The Dynamix™ 2500 and Enpac® Ex™ portable data collectors can measure, process, display, and store a variety of analysis functions. They serve as an integral component of your comprehensive condition-based monitoring program. We offer models that are certified for use in hazardous environments.
![]() | Bulletin 1441 Dynamix™ 2500 Data Collectors are real-time, multi-channel Fast Fourier Transformer (FFT) signal analyzers and data collectors. You can use these high performance, Windows® CE-based devices as standalone instruments, or you can download your measurements to our Emonitor® software for program analysis. The Z2 models are ATEX certified and are intended for use in hazardous environments. |
![]() | Bulletin EK Enpac® Ex™ Data Collectors are Windows® CE-based, high performance devices that also serve as signal analyzers. They are designed for use in hazardous areas that require intrinsic safety. |