Our overall vibration modules measure and report both overall vibration and bias voltage. We offer standard modules, as well as modules that have 4…20 mA Out or that provide power to connected eddy current probe systems.
![]() | The XM® 160 Direct Vibration Modules measure and report the overall vibration level between selected high-and low-pass filters, as well as the gap or bias voltage per channel. These modules are suitable for most rotating machinery applications where only a measure of the machine’s overall vibration is necessary. |
![]() | The XM® 161 Direct Vibration Modules (with 4…20 mA Out) measure and report the overall vibration level between selected high-and low-pass filters, as well as the gap or bias voltage per channel. These modules are suitable for most rotating machinery applications where only a measure of the machine’s overall vibration is necessary. |
![]() | The XM® 162 Direct Vibration Modules (with proximity probe power) measure and report the overall vibration level between selected high-and low-pass filters, as well as the gap or bias voltage per channel. These modules are suitable for most rotating machinery applications where only a measure of the machine’s overall vibration is necessary. |