Integrated Machine Condition Monitoring System

Our Dynamix™ 1444 Integrated Condition Monitoring system integrates machine protection with your standard control system. With our Studio 5000™ Designer software you can configure your system in a single design environment. EtherNet/IP provides a single network infrastructure and, with dual Ethernet ports, it supports both linear and Device Level Ring topologies, which provides a single control architecture to protect rotating and reciprocating machinery.

Integrated Machine Condition Monitoring System
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes EtherNet/IP communications, dual port or Device Level Ring
  • Provides compact, distributed, and full integration into the Rockwell Automation Integrated Architecture
  • Includes high performance dual processors
  • Provides conformal coating, rated to +70°C, and to Marine certification standards for shock and vibration
  • Approved for Electrical Safety and Hazardous areas
  • Offers configuration in any Allen-Bradley® ControlLogix® controller
  • Includes standard assemblies for configuration, input, and output

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Dynamix 1444 Series Integrated Machinery Monitoring System Technnical Data1444-TD001
Dynamix 1444 Series Monitoring System User Manual1444-UM001

Certifications

  • ATEX
  • CE Marked
  • CSA Certified
  • C-Tick
  • UL Listed

Hazardous Area Certifications — IECex Conformity; ATEX Zone 2; UL Class 1 Div 2; Groups A, B, C, D; Country and Regional Approvals: C-Tick, Korea, Russia

Marine Certifications — American Bureau of Shipping, Bureau Veritas, De Norske Veritas, Germanischer Lloyd, Korean Register of Shipping, Registro Italiano Navale, Lloyd’s Register

 

 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Dynamix 1444 Series Integrated Machinery Monitoring System Product Profile1444-PP001
Dynamix 1444 Series Integrated Machinery Monitoring System Technnical Data1444-TD001
Dynamix 1444 Series Monitoring System User Manual1444-UM001

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

Other Resources

  • Electronic Data Sheets — Find DeviceNet™, ControlNet™, EtherNet/IP™, and network-independent EDS files.
  • Integrated Architecture Podcasts — Select from a list of podcasts to learn more about the Integrated Architecture™ system.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.