![]() |
Bulletin EK Enpac® Ex™ Data Collectors are Windows® CE-based, high performance devices that also serve as signal analyzers. They are designed for use in hazardous areas that require intrinsic safety. |
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Use Emonitor software for predictive maintenance analysis.
Additional software products are available from Rockwell Software.
| Title | Number | Language |
|---|---|---|
| Enpac Portable Data Collectors Product Profile | GMSI10-PP003 | |
| Enpac Ex Data Collector User Manual | GMSI10-UM018 | |
| More Portable Instruments publications in Literature Library | All Languages | |
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Build or verify a catalog number, and get information and CAD drawings for these products.
We offer a variety of accessories for your Enpac® Ex™ Data Collectors, including:
View all accessories in the Enpac Portable Data Collectors Product Profile [PDF]
The Enpac® Ex™ Portable Data Collectors allow plant personnel to capture trending and diagnostic machinery vibration measurements in plant locations where explosive materials are present or being processed. These collectors also capture vibration measurements on machines such as fans, pumps, motors, compressors, conveyors, mixers, centrifuges, hammer mills, and gearboxes.