Our eddy current probes are non-contact pick-ups that satisfy the American Petroleum Insitute (API) Standard 670 requirements. The sensors are non-contacting eddy-current type transducers that measure the dynamic and/or static displacement of a target surface, such as a shaft, relative to the mounting fixture, such as a bearing housing. We offer accessory items such as tachometer signal conditioners, linear differential variable transformers, rotary potentiometers, and hall effect speed sensors.
![]() | Bulletin 1442 Eddy Current Probe Systems, our premier systems, offer 5 mm (0.20 in.) and 8 mm (0.31 in.) probes. These systems offer many advantages over competitive technologies: pressure-resistant, injection-molded probes; color-coded connectors; isolated, narrow-profile DIN mounted drivers; and interchangeable components. They are suited for shaft vibration, phase/speed reference, and rotor/thrust position measurements. |
![]() | Bulletin 2100 Eddy Current Probe Systems offer 5...50 mm (0.20... 1.97 in.) tip diameters. These systems are ideal for vibration, speed/acceleration, rotor/position, and differential expansion measurements. Consider these systems for your long-range measurements and for applications where the advantages offered by the Bulletin 1442 Eddy Current Probe Systems are unnecessary. |