Portable Data Collectors

Our Bulletin 1441 Dynamix™ 2500 portable data collectors can measure, process, display, and store a variety of analysis functions. They can support your predictive maintenance efforts and provide key machinery vibration diagnostics.

Portable Data Collectors
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • Offers Mil 810 spec drop rating and IP65 sealing (dustproof and waterproof)
  • Operates in -10…50 °C (14…122 °F) temperature ranges
  • Includes sunlight-visible color LCD
  • Provides 128 MB internal memory
  • Supports Secure Digital (SD) cards up to 16 GB
  • Works with Emonitor® predictive maintenance analysis software
  • Includes data collector, battery, global power supply, communication cable splitter, hand strap, dust cap set, transit case, rubber bump sleeve, and operating system CD

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Portable Data Collectors Specifications Technical Data1441-TD001

Certifications

  • CE
  • CSA
  • C-Tick
  • c-UL-us

 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Use Emonitor software for predictive maintenance analysis.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
Dynamix 2500 Portable Data Collector Product Profile1441-PP001
Portable Data Collectors Specifications Technical Data1441-TD001A
Dynamix 2500 Data Collector User Manual1441-UM001
Bump Test Extension Module User Manual1441-UM002
Frequency Response Extension Module User Manual1441-UM003
Balancing Extension Module User Manual1441-UM004
Time Recoder Extension Module User Manual1441-UM005
Run Up Coast Down Extension Module User Manual1441-UM006
More Portable Instruments publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Firmware Updates — Log in to get support for firmware updates.
  • Integrated Architecture Podcasts — Select from a list of podcasts to learn more about the Integrated Architecture™ system.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

The Dynamix™ 2500 Data Collectors are ideal for trending and diagnostic machinery vibration measurements on fans, pumps, motors, compressors, conveyors, mixers, centrifuges, hammer mills, and gearboxes. These collectors are also ideal in field analysis for:

  • Machinery unbalance
  • Resonance issues including poor foundations, machinery running speeds set too close to structural frequencies, and piping- and/or process-induced frequencies
  • Machine motion during start-up or coast-down
  • Time recordings of a machine's vibration for remote analysis
  • Multichannel machine train (using the off-route mode, can gather and compare as many as 4 channels of vibration data)

Customer Success

  • Condition Monitoring Case Studies — View our case studies site to discover how customers have applied Allen-Bradley Condition Monitoring products in their applications.