Allen-Bradley Allen-Bradley Home

XM-320 Position Module

Bulletin 1440 Position Modules

The XM® 320 Position Modules are general-purpose monitors that accept inputs from a variety of measurement devices. These modules can collect trend data on events and can monitor as many as two alarms, making them complete position monitoring systems. They can operate stand-alone or on DeviceNet™ networks to provide real-time data and status information to other XM modules, programmable controllers, distributed control systems, and condition monitoring systems.

Features

  • Two input channels
  • Two isolated, 4...20 mA outputs
  • Communicate via DeviceNet™ network
  • Single on-board relay
  • Four virtual relays or four additional relays (when connected to an XM® 441 Expansion Relay Module)

Products

  • XM-320 Position Modules

Certifications

  • UL, CSA, EEX, CE, C-Tick

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Use the pre-programmed faceplates and templates in FactoryTalk View performance and visbility software to interface XM® modules that are integrated with Logix5000™ controllers.

  • FactoryTalk® View Machine Edition software is ideal for machines and small processes.
  • FactoryTalk View Site Edition software is ideal for enterprise solutions.

Use Emonitor software for predictive maintenance analysis.

Learn More

Additional software products are available from Rockwell Software.

Frequently Viewed Publications

TitleNumberLanguage
XM Monitoring Modules Specifications Technical Data1440-TD001
XM-320 Position Module Installation InstructionsENMON-IN320
XM-320 Position Module User ManualGMSI10-UM005
More Specialty Protection Modules publications in Literature LibraryAll Languages

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration and Selection Tools

Other Resources

  • Electronic Data Sheets — Find DeviceNet™, ControlNet™, EtherNet/IP™, and network-independent EDS files.
  • Firmware Updates — Log in to get support for firmware updates.
  • Integrated Architecture Podcasts — Select from a list of podcasts to learn more about the Integrated Architecture™ system.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your XM® 320 Position Modules, including:

  • Fuse kits
  • Serial communication cables
  • Terminal bases
  • XM Serial Configuration Utility

View all accessories in the XM Monitoring Modules Specifications Technical Data [PDF]

Applications

The XM® 320 Position modules are suitable for monitoring axial position (thrust) on any industrial machinery, and valve position, differential expansion, and case expansion on steam turbines.

Customer Success

  • Condition Monitoring Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® Condition Monitoring products in their applications.