Allen-Bradley Allen-Bradley Home

XM-362 Isolated Thermocouple Temperature Module

Bulletin 1440 Isolated Thermocouple Temperature Modules

The XM® 362 Isolated Thermocouple Temperature Modules are intelligent 6-channel monitors. They measure grounded or isolated thermocouples. These modules provide 250V DC of channel-to-channel isolation and are specifically designed to measure temperature with thermocouple inputs.

Features

  • Thermocouple inputs, isolated or grounded
  • Two isolated 4…20 mA outputs
  • Communicate via DeviceNet™ network
  • Eight virtual relays or eight additional relays (when connected to one or two XM® 441 Expansion Relay Modules)

Products

  • XM-362 Isolated Thermocouple Temperature Modules

Certifications

  • UL, CSA, EEX, CE, C-Tick

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Software

Use the pre-programmed faceplates and templates in FactoryTalk View performance and visbility software to interface XM® modules that are integrated with Logix5000™ controllers.

  • FactoryTalk® View Machine Edition software is ideal for machines and small processes.
  • FactoryTalk View Site Edition software is ideal for enterprise solutions.

Use Emonitor software for predictive maintenance analysis.

Learn More

Additional software products are available from Rockwell Software.

Frequently Viewed Publications

TitleNumberLanguage
XM Monitoring Modules Specifications Technical Data1440-TD001
XM-361/362 Temperature Modules Installation InstructionsENMON-IN360
XM-361/362 Temperature Modules User ManualGMSI10-UM008
More Specialty Protection Modules publications in Literature LibraryAll Languages

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration and Selection Tools

Other Resources

  • Electronic Data Sheets — Find DeviceNet™, ControlNet™, EtherNet/IP™, and network-independent EDS files.
  • Firmware Updates — Log in to get support for firmware updates.
  • Integrated Architecture Podcasts — Select from a list of podcasts to learn more about the Integrated Architecture™ system.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your XM® 362 Isolated Thermocouple Temperature Modules, including:

  • Fuse kits
  • Serial communication cables
  • Terminal bases
  • XM Serial Configuration Utility

View all accessories in the XM Monitoring Modules Specifications Technical Data [PDF]

Applications

The XM® 362 Isolated Thermocouple Temperature modules are suitable for monitoring temperature from grounded or isolated thermocouples installed on industrial machinery. These modules measure temperature values, rate of change, and difference temperature between measurements on adjacent channels.

Customer Success

  • Condition Monitoring Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® Condition Monitoring products in their applications.