Allen-Bradley Allen-Bradley Home

XM-441 Expansion Relay Module

Bulletin 1440 Expansion Relay Modules

The XM® 441 Expansion Relay Modules provide four additional relays to any XM measurement module or to an XM-440 Master Relay Module. These are not intelligent XM modules, and they do not consume node addresses on DeviceNet™ buses. These modules simply extend the circuitry of their host modules. Configuration is provided through the host module by simply replacing the host module’s virtual relays with physical relays.

Features

  • Expands the number of physical relays available to a host module
  • Must be directly connected, via the side connector, to the right of any XM® measurement or XM-440 Master Relay Module
  • Four high power relays

Products

  • XM-441 Expansion Relay Modules

Certifications

  • UL, CSA, EEX, CE, C-Tick

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Frequently Viewed Publications

TitleNumberLanguage
XM Monitoring Modules Specifications Technical Data1440-TD001
XM-441 Expansion Relay Module Installation InstructionsENMON-IN441
XM-441 Expansion Relay Module User ManualGMSI10-UM019
More Specialty Protection Modules publications in Literature LibraryAll Languages

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration and Selection Tools

Other Resources

  • Electronic Data Sheets — Find DeviceNet™, ControlNet™, EtherNet/IP™, and network-independent EDS files.
  • Firmware Updates — Log in to get support for firmware updates.
  • Integrated Architecture Podcasts — Select from a list of podcasts to learn more about the Integrated Architecture™ system.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

 

Accessories

We offer a variety of accessories for your XM® 441 Expansion Relay Modules, including:

  • Fuse kits
  • Terminal bases

View all accessories in the XM Monitoring Modules Specifications Technical Data [PDF]

Applications

The XM® 441 Expansion Relay modules add four relays to any connected XM Series measurement module or to the XM-440 Master Relay Module.

Customer Success

  • Condition Monitoring Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® Condition Monitoring products in their applications.