Allen-Bradley Allen-Bradley Home

XM-220 Dual Speed Module

Bulletin 1440 Dual Speed Modules

The XM® 220 Dual Speed Modules accept inputs from standard tachometers. These modules operate in dual-channel, single redundant channel, or reverse rotation mode to control how sensors calculate the speed, acceleration, and peak measurements. They can operate stand-alone or on DeviceNet™ networks to provide real-time data and status information to other XM modules, programmable controllers, distributed control systems, and condition monitoring systems.

Features

  • Two tachometer inputs, each measures ±25V (50V max. peak to peak)
  • Two isolated 4...20 mA outputs
  • Communicate via DeviceNet™ network
  • Single on-board relay
  • Four virtual relays or four additional relays (when connected to an XM® 441 Expansion Relay Module)
  • One digital output for use with an XM-442 EODS Relay module

Products

  • XM-220 Dual Speed Modules

Certifications

  • UL, CSA, EEX, CE, C-Tick

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Use the pre-programmed faceplates and templates in FactoryTalk View performance and visbility software to interface XM® modules that are integrated with Logix5000™ controllers.

  • FactoryTalk® View Machine Edition software is ideal for machines and small processes.
  • FactoryTalk View Site Edition software is ideal for enterprise solutions.

Use Emonitor software for predictive maintenance analysis.

Learn More

Additional software products are available from Rockwell Software.

Frequently Viewed Publications

TitleNumberLanguage
XM Monitoring Modules Specifications Technical Data1440-TD001
XM-220 Dual Speed Module Installation InstructionsENMON-IN220
XM-220 Dual Speed Module User ManualGMSI10-UM004
More Specialty Protection Modules publications in Literature LibraryAll Languages

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration and Selection Tools

Other Resources

  • Electronic Data Sheets — Find DeviceNet™, ControlNet™, EtherNet/IP™, and network-independent EDS files.
  • Firmware Updates — Log in to get support for firmware updates.
  • Integrated Architecture Podcasts — Select from a list of podcasts to learn more about the Integrated Architecture™ system.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your XM® 220 Dual Speed Modules, including:

  • Fuse kits
  • Serial communication cables
  • Terminal bases
  • XM Serial Configuration Utility

View all accessories in the XM Monitoring Modules Specifications Technical Data [PDF]

Applications

The XM® 220 Dual Speed modules are suitable for monitoring speed on rotating machinery. The modules measure speed, rotor acceleration, and peak speed and can detect zero speed, locked rotor, and reverse rotation.

Customer Success

  • Condition Monitoring Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® Condition Monitoring products in their applications.