750R & 1450R Non-Display Computers

Bulletin 6177R Non-display Computers (750R and 1450R) leverage the Intel second-generation Core processors to provide extremely powerful, highly reliable platforms that are suitable for industrial environments. These computers are available in rugged machine-mount and rack-mount form factors. They offer powerful remote management, onboard backup/restore, and integrated diagnostic capabilities.

Bulletin 6177 Industrial Environment Non-Display Computers, 750R & 1450R
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Multiple performance packages available, with dual-core or quad-core CPUs to offer the right performance for every application
  • Ideal hardware platform for FactoryTalk® View Site Edition 8.0 station and distributed applications
  • Offer integrated system backup and restore capabilities
  • Provide onboard diagnostics
  • Include internal USB port for secure use of software activation dongles or USB mass-storage devices
  • Provide front-removable, shock-mounted, hot-swappable, 24/7 hard-disk drives with RAID capabilities
  • Available with Windows 8.1 Industry Pro (64 bit), Windows 7 Professional SP1 (64 Bit), Windows XP Pro SP3, Windows Server 2012 R2 (64 bit), and Windows Server 2008 R2 SP1 (64 bit)
  • Available without pre-installed operating system

Additional Information

Leverage our Process Solutions and expertise to address your industry's needs

Computers, Industrial Environment

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Industrial Computers and Monitors Specifications Technical DataIC-TD001

Certifications

  • UL
  • c-UL
  • CE
  • C-Tick
  • KC
  • RoHS
  • China RoHS

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Non-Display Industrial Computers (750R and 1450R) Product Profile6177R-PP002
Visualization Solutions Selection GuideVIEW-SG001
Industrial Computers and Monitors Specifications Technical DataIC-TD001
Industrial Non-display Computers User Manual6177R-UM002
More Non-display Computers publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Product Compatibility and Download Center — Find product-related downloads including firmware, release notes, associated software, drivers, tools, and utilities.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.